IESNA:LM-63-2002
[TEST]P1055640
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-4)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DRP-S560D850-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 3, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]5000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1878
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 19.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1070.7 1061.9 1057.1 1049.9 1038.7 1023.5 1006.7 987.5 965 941
914.6 885.7 854.5 822.5 788.8 754.4 719.2 681.5 643.9 606.2
567 528.6 490.9 451.7 410 372.4 332.4 291.5 250.7 210.6
169.8 132.9 97.7 64.1 34.4 12 0
1070.7 1075.5 1069.9 1059.5 1041.9 1017.9 992.3 963.4 931.4 897.8
859.3 820.9 780.8 738.4 695.1 651.1 606.2 561.4 516.6 470.9
426.9 383.6 341.2 299.5 259.5 221.8 184.2 153 128.9 106.5
84.9 65.7 48.9 33.6 20.8 8.8 0
1070.7 1065.1 1054.7 1031.5 1003.5 969.8 932.2 888.1 841.7 791.2
739.2 686.3 631.9 579.8 528.6 478.9 431.7 386 343.6 303.5
265.9 234.7 211.4 188.2 166.6 147.4 128.9 112.1 96.1 80.9
67.3 53.7 41.6 29.6 19.2 8.8 0
1070.7 1065.9 1045.1 1016.3 979.4 934.6 886.5 832.1 770.4 707.2
647.1 587.8 530.2 476.5 427.7 381.2 338 297.1 265.1 242.7
221.8 201.8 180.2 163.4 145.8 130.5 115.3 100.9 87.3 75.3
62.5 50.5 39.2 28 17.6 8 0
1070.7 1069.1 1052.3 1018.7 976.2 929 874.5 813.7 748 683.9
620.7 558.2 501.3 448.5 400.4 355.6 314.7 279.5 256.3 234.7
213.8 196.2 176.2 158.6 143.4 128.1 113.7 100.1 86.5 73.7
61.7 49.7 38.4 28 18.4 8.8 0
